SLVSG23E December 2021 – July 2026 DRV8243-Q1
PRODUCTION DATA
The user can determine the impedance on the OUTx node using off-state diagnostics in the STANDBY state when the power FETs are off. With this diagnostics, detecting the following fault conditions passively in the STANDBY state is possible:
The OLP combinations and truth table for a no fault scenario vs. fault scenario for a full-bridge load in PH/EN or PWM modes is shown in Table 7-18.
| User Inputs | OLP Set-Up | OLP CMP Output | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | CMP REF | Output selected | Normal | Open | GND Short | VM Short |
| 1 | 1 | 1 | 0 | ROLP_PU | ROLP_PD | VOLP_REFH | OUT1 | L | H | L | H |
| 1 | 1 | 0 | 1 | ROLP_PU | ROLP_PD | VOLP_REFL | OUT2 | H | L | L | H |
| 1 | 1 | 1 | 1 | ROLP_PD | ROLP_PU | VOLP_REFL | OUT2 | H | H | L | H |
The OLP combinations and truth table for a no fault scenario vs. fault scenario for a low-side load in Independent mode is shown in Table 7-16.
| User Inputs | OLP Set-Up | OLP_CMP Output | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DIAG pin | S_DIAG bits | nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | CMP REF | Output selected | Normal | Open | Short |
| LVL2, LVL6 | 2'b01 | 1 | 1 | 1 | don't care | ROLP_PU | Hi-Z | VOLP_REFH | OUT1 | L | H | H |
| LVL3, LVL4 | 2'b11 | 1 | 1 | 1 | don't care | ROLP_PD | Hi-Z | VOLP_REFL | OUT1 | L | L | H |
| LVL2, LVL6 | 2'b01 | 1 | 1 | 0 | 1 | Hi-Z | ROLP_PU | VOLP_REFH | OUT2 | L | H | H |
| LVL3, LVL4 | 2'b11 | 1 | 1 | 0 | 1 | Hi-Z | ROLP_PD | VOLP_REFL | OUT2 | L | L | H |
The OLP combinations and truth table for a no fault scenario vs. fault scenario for a high-side load in Independent mode is shown in Table 7-17.
| User Inputs | OLP Set-Up | OLP_CMP Output | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DIAG pin | S_DIAG bits | nSLEEP | DRVOFF | EN/IN1 | PH/IN2 | OUT1 | OUT2 | CMP REF | Output selected | Normal | Open | Short |
| LVL2, LVL6 | 2'b01 | 1 | 1 | 1 | don't care | ROLP_PU | Hi-Z | VOLP_REFH | OUT1 | H | H | L |
| LVL3, LVL4 | 2'b11 | 1 | 1 | 1 | don't care | ROLP_PD | Hi-Z | VOLP_REFL | OUT1 | H | L | L |
| LVL2, LVL6 | 2'b01 | 1 | 1 | 0 | 1 | Hi-Z | ROLP_PU | VOLP_REFH | OUT2 | H | H | L |
| LVL3, LVL4 | 2'b11 | 1 | 1 | 0 | 1 | Hi-Z | ROLP_PD | VOLP_REFL | OUT2 | H | L | L |