SLVSGA8B May 2021 – April 2022 TPS25946
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVLO | Overvoltage lock-out response time | VOVLO > VOV(R) to VOUT↓ | 1.2 | µs | ||
| tLIM | Current limit response time | IOUT > 1.2 × ILIM & ITIMER expired to IOUT settling to within 5 % of ILIM | 340 | µs | ||
| tSC | Scalable fast-trip response time | IOUT > 3 × ILIM to IOUT↓ | 500 | ns | ||
| tFT | Fixed fast-trip response time | IOUT > IFT to IOUT↓ | 500 | ns | ||
| tRST | Auto-Retry Interval after fault (TPS25946xA) | 110 | ms | |||
| tPGA | PG Assertion de-glitch | 12 | µs | |||
| tPGD | PG De-assertion de-glitch | 12 | µs | |||