SLVSGM1D October 2023 – August 2026 TPSM828301 , TPSM828302 , TPSM828303
PRODUCTION DATA
The device starts operation when Enable (EN) is set High. The input threshold levels are typically 0.8V for rising and 0.35V for falling signals. Do not leave EN floating. Shutdown is forced if EN is pulled Low with a shutdown current of typically 100nA. During shutdown, the internal power MOSFETs as well as the entire control circuitry are turned off and the output voltage is actively discharged through the SW pin by a current sink. Therefore VIN must remain present for the discharge to function.