SLVSGN5A October   2022  – November 2025 LM51231-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Device Enable/Disable (EN, VH Pin)
      2. 6.3.2  High Voltage VCC Regulator (BIAS, VCC Pin)
      3. 6.3.3  Light Load Switching Mode Selection (MODE Pin)
      4. 6.3.4  VOUT Range Selection (RANGE Pin)
      5. 6.3.5  Line Undervoltage Lockout (UVLO Pin)
      6. 6.3.6  Fast Restart using VCC HOLD (VH Pin)
      7. 6.3.7  Adjustable Output Regulation Target (VOUT, TRK, VREF Pin)
      8. 6.3.8  Overvoltage Protection (VOUT Pin)
      9. 6.3.9  Power Good Indicator (PGOOD Pin)
      10. 6.3.10 Dynamically Programmable Switching Frequency (RT)
      11. 6.3.11 External Clock Synchronization (SYNC Pin)
      12. 6.3.12 Programmable Spread Spectrum (DITHER Pin)
      13. 6.3.13 Programmable Soft-start (SS Pin)
      14. 6.3.14 Wide Bandwidth Transconductance Error Amplifier and PWM (TRK, COMP Pin)
      15. 6.3.15 Current Sensing and Slope Compensation (CSP, CSN Pin)
      16. 6.3.16 Constant Peak Current Limit (CSP, CSN Pin)
      17. 6.3.17 Maximum Duty Cycle and Minimum Controllable On-time Limits
      18. 6.3.18 MOSFET Drivers, Integrated Boot Diode, and Hiccup Mode Fault Protection (LO, HO, HB Pin)
      19. 6.3.19 Thermal Shutdown Protection
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Status
        1. 6.4.1.1 Shutdown Mode
        2. 6.4.1.2 Configuration Mode
        3. 6.4.1.3 Active Mode
        4. 6.4.1.4 Bypass Mode
          1. 6.4.1.4.1 Bypass DE mode
          2. 6.4.1.4.2 Bypass FPWM
      2. 6.4.2 Light Load Switching Mode
        1. 6.4.2.1 Forced PWM (FPWM) Mode
        2. 6.4.2.2 Diode Emulation (DE) Mode
        3. 6.4.2.3 Forced Diode Emulation Operation in FPWM Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Ideas
      4. 7.2.4 Application Curves
    3. 7.3 System Example
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Overview

The LM51231-Q1 device is a wide input range synchronous boost controller that employs peak current mode control. The output voltage can be dynamically programmed by using the tracking function on the TRK pin. Bypass mode operation is automatically entered when the supply voltage is greater than the boost output regulation target. Bypass mode eliminates the need for an external bypass switch, by driving the high-side MOSFET at 100% duty cycle, decreasing the power dissipation by eliminating the high-side body diode voltage drop.

The device's wide input range supports automotive cold-crank and load dump. The minimum input voltage can be as low as 0.8V when BIAS is equal to or greater than 3.8V. The switching frequency is dynamically programmed with an external resistor from 100kHz to 2.2MHz. Switching at 2.2MHz minimizes AM band interference and allows for a small solution size and fast transient response. Controller architecture simplifies thermal management at harsh ambient temperature conditions when compared to converter architectures.

The device has built-in protection features such as peak current limit, which is constant over input voltage, overvoltage protection, and thermal shutdown. External clock synchronization, programmable spread spectrum modulation, and a lead-less package with minimal parasitic, help reduce EMI and avoid cross talk. Additional features include line UVLO, FPWM, diode emulation, DCR inductor current sensing, programmable soft start, and a power-good indicator.