11 Revision History
Changes from Revision C (December 2022) to Revision D (October 2025)
- Updated ISO 330pF/330Ω spec from 30kV to 25kV for ESD1LIN24-Q1Go
- Updated ISO 330pF/330Ω spec from 22kV to 20kV for
ESD751-Q1Go
- Updated ISO 330pF/330Ω spec from 15kV to 12kV for
ESD761-Q1Go
Changes from Revision B (November 2022) to Revision C (December 2022)
- Changed the status of the ESD1LIN24-Q1 and ESD761-Q1 device from:
Advanced Information to: Production DataGo
- Updated the Thermal Specifications and Clamping Voltages in the
Thermal Information and Electrical Characteristics
tableGo
Changes from Revision A (September 2022) to Revision B (November 2022)
- Changed the status of the ESD751-Q1 device from: Advanced Information to:
Production DataGo
Changes from Revision * (September 2022) to Revision A (September 2022)
- Updated the IPP values in the Clamping Voltage sectionGo
- Changed SOT-323 and SOT-523 to SOD-323 and SOD-523Go