SLVSGS9G March   2023  – October 2025 TPS61299

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Boost Control Operation
      2. 7.3.2  Version Detection
      3. 7.3.3  Under-voltage Lockout
      4. 7.3.4  Switching Frequency
      5. 7.3.5  Average Input Current Limit
      6. 7.3.6  Enable and Disable
      7. 7.3.7  Soft-Start Timing
      8. 7.3.8  Down Mode
      9. 7.3.9  Pass-Through Operation
      10. 7.3.10 Output Short-to-Ground Protection
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fast Load Transient Mode and Normal Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application-Li-ion Battery to 5V Boost Converter Under Fast Mode
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Maximum Output Current
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Output Capacitor Selection
        4. 8.2.2.4 Input Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 Typical Application-Li-ion Battery to 5V Boost Converter Under Normal Mode
      1. 8.3.1 Design Requirements
      2. 8.3.2 Application Curves
    4. 8.4 TPS61299xA Typical Application-Li-ion Battery to 5V Boost Converter Under Normal Mode
      1. 8.4.1 Design Requirements
      2. 8.4.2 Application Curves
    5. 8.5 Power Supply Recommendations
    6. 8.6 Layout
      1. 8.6.1 Layout Guidelines
      2. 8.6.2 Layout Example
    7. 8.7 Thermal Information
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPS61299x/xA is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device has high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299x/xA has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.9A. The TPS61299 with 1.2A current limit can support up to 500mA output current from 3V input to 5V output conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299x/xA has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient, the typical setting time is 8μs when output current transient from 0A to 200mA.

The TPS61299x supports true shutdown function when it is disabled. And TPS61299xA supports force pass through function when it is disabled. Customer could choose either one for specific application.

The TPS61299x/xA offers a very small solution size with 6-ball 1.2mm x 0.8mm WCSP package and 6-pin 1.6mm x 1.6mm SOT563 package.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
TPS61299YBHR WCSP 1.2mm x 0.8mm
TPS61299DRLR SOT563 1.6mm x 1.6mm
TPS61299ADRLR SOT563 1.6mm x 1.6mm
For all available packages, see the orderable addendum at the end of the data sheet.
TPS61299 TPS61299A Typical Application Typical Application