SLVSGU5A April   2022  – July 2022 TPS22811

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
      1.      14
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO and UVP)
      2. 7.3.2 Overvoltage Lockout (OVLO)
      3. 7.3.3 Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 7.3.3.1 Slew Rate (dVdt) and Inrush Current Control
        2. 7.3.3.2 Short-Circuit Protection
        3. 7.3.3.3 Active Current Limiting During Start-Up
      4. 7.3.4 Analog Load Current Monitor
      5. 7.3.5 Overtemperature Protection (OTP)
      6. 7.3.6 Fault Response
      7. 7.3.7 Power-Good Indication (PG)
      8. 7.3.8 Quick Output Discharge (QOD)
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Single Device, Self-Controlled
      2. 8.1.2 Parallel Operation
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting Undervoltage and Overvoltage Thresholds
        2. 8.2.2.2 Setting Output Voltage Rise Time (tR)
        3. 8.2.2.3 Setting Power-Good Assertion Threshold
        4. 8.2.2.4 Setting Analog Current Monitor Voltage (IMON) Range
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 Transient Protection
    2. 9.2 Output Short-Circuit Measurements
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Description

The TPS22811x is a highly-integrated, power-distribution solution in a small package. The device allows control and monitoring of power supply rails using minimum number of external components.

Output slew rate and inrush current can be adjusted using one external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The device integrates a fast-trip response to provide protection against severe faults at the output during steady-state.

The devices provide an accurate analog sense of the output load current as well as a digital power-good indication to help with system monitoring and diagnostics.

The devices are available in a 2-mm × 2-mm, 10-pin HotRod™ QFN package for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
TPS22811RPW (VQFN-HR, 10)2.00 mm × 2.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20220321-SS0I-BGMJ-99LK-4C1115BBFVTF-low.gifSimplified Schematic