SLVSH16B February 2024 – June 2025 ESD2CAN36-Q1 , ESD2CANFD36-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | –36 | 36 | V | |||
| VBRF | Breakdown voltage(1) | IIO = 10mA, IO to GND | 37.8 | 40 | 44.2 | V | |
| VBRR | IIO = –10mA, IO to GND | –37.8 | -40 | –44.2 | V | ||
| VCLAMP | Clamping voltage(2) | IPP = 1A, tp = 8/20µs, IO to GND | ESD2CAN36-Q1 | 43 | V | ||
| IPP = 4.3A, tp = 8/20µs, IO to GND | ESD2CAN36-Q1 | 61 | V | ||||
| IPP = 1 A, tp = 8/20 µs, IO to GND | ESD2CANFD36-Q1 | 47 | V | ||||
| IPP = 3.1A, tp = 8/20µs, IO to GND | ESD2CANFD36-Q1 | 61 | V | ||||
| VCLAMP | Clamping voltage(3) | IPP = 16A, TLP, IO to GND or GND to IO | ESD2CAN36-Q1 | 63 | V | ||
| ESD2CANFD36-Q1 | 64 | V | |||||
| ILEAK | Leakage current | VIO = ±36V, IO to GND | -50 | 5 | 50 | nA | |
| RDYN | Dynamic resistance(3) | IO to GND and GND to IO | ESD2CAN36-Q1 | 0.49 | Ω | ||
| ESD2CANFD36-Q1 | 0.49 | Ω | |||||
| CL | Line capacitance(4) | VIO = 0V, f = 1MHz, Vpp = 30mV | ESD2CAN36-Q1 | 2.8 | 3.5 | pF | |
| ESD2CANFD36-Q1 | 2.6 | 2.9 | |||||