SLVSH24 December   2024 TPS65223-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Device Nomenclature
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Third-Party Products Disclaimer
    5. 4.5 Trademarks
    6. 4.6 Electrostatic Discharge Caution
    7. 4.7 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Description

The TPS65223-Q1 device meets the power management requirements of the latest processors and platforms in various safety-relevant applications. The device is characterized across an ambient temperature range of -40°C to +125°C, making the PMIC an excellent choice for various automotive applications. The device has four step-down DC/DC (BUCK) converters. Furthermore, the device has three low drop-out (LDO) regulators, which can also be used as load-switches.

Packaging Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TPS65223-Q1VQFN-HR (36)5.00mm × 6.00mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable
TPS65223-Q1 Simplified Application Simplified Application