SLVSH42C June   2023  – October 2024 TSD05C , TSD12C , TSD15C , TSD18C , TSD24C , TSD36C

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings—JEDEC Specification
    3. 5.3  ESD Ratings—IEC Specification
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics - TSD05C
    7. 5.7  Electrical Characteristics - TSD12C
    8. 5.8  Electrical Characteristics - TSD15C
    9. 5.9  Electrical Characteristics - TSD18C
    10. 5.10 Electrical Characteristics - TSD24C
    11. 5.11 Electrical Characteristics - TSD36C
    12. 5.12 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
Parameter DEVICE MIN MAX UNIT
PPP   IEC 61000-4-5 (tp 8/20µs) Peak Pulse Power at 25°C TSD05C 400 W
PPP   IEC 61000-4-5 (tp 8/20µs) Peak Pulse Power at 25°C TSD12C 390 W
TSD15C
TSD18C
TSD24C
TSD36C 400 W
IPP IEC 61000-4-5 (tp 8/20µs) Peak Pulse Current at 25°C TSD05C 30 A
IPP IEC 61000-4-5 (tp 8/20µs) Peak Pulse Current at 25°C TSD12C 15 A
TSD15C 12 A
TSD18C
TSD24C 9 A
TSD36C 6.5 A
TA Ambient Operating Temperature -55 150 °C
Tstg Storage Temperature -65 155 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.