SLVSH86A December 2023 – June 2024 MCT8314Z
PRODUCTION DATA
The automatic synchronous rectification (ASR) mode in the MCT8314Z decreases power losses and thermal dissipation by reducing diode conduction losses in the low-side MOSFET. When this feature is enabled, the device automatically turns ON the low-side MOSFET during the PWM OFF time regardless of the device modulation setting. During the PWM OFF time, if the current drops to 0 A, the device automatically disables the MOSFET to avoid back EMF generating negative current in the motor windings. This negative current creates a negative torque on the BLDC motor, and it can reduce performance of low-inductance motors. When ASR mode is enabled, the current during the decay is monitored and the low-side FET is turned off as soon as the current reaches near to zero. This saves the negative current building in the BLDC motor which results in better noise performance and better thermal management. Figure 7-19 and Figure 7-20 compare asynchronous and synchronous PWM modes with ASR.
The MCT8314Z device includes a low-side (ASR_LS) comparator which detects the negative flow of current in the device on each low-side MOSFET. The ASR_LS comparator compares the sense-FET output with the ground (0-V) threshold. When the current flows from PGND to OUTx, the ASR_LS comparator trips. This comparator provides a reference point for the operation of the ASR feature.
In the SPI device variant, the EN_ASR bit configures active demagnetization. In the hardware variant, the MODE pin configures active demagnetization as shown in Table 7-5.
| MODE Type | MODE Pin (Hardware Variant) | Hall Configuration | Modulation | ASR configuration | ASR Mode |
|---|---|---|---|---|---|
| Mode 1 | Connected to AGND | Analog Hall Input | Asynchronous | EN_ASR = 0 | ASR Disabled |
| Mode 2 | Connected to AGND with RMODE1 | Digital Hall Input | |||
| Mode 3 | Connected to AGND with RMODE2 | Analog Hall Input | Synchronous | ||
| Mode 4 | Hi-Z | Digital Hall Input | |||
| Mode 5 | Connected to AVDD with RMODE2 | Analog Hall Input | EN_ASR = 1 | ASR Enabled | |
| Mode 6 | Connected to AVDD with RMODE1 | Digital Hall Input | |||
| Mode 7 | Connected to AVDD |
This device does not support smart rectification through the high-side MOSFET. Currents returning to the VM will flow through the high-side body diodes.