SLVSH95A July 2024 – September 2025 TPS546C25
PRODUCTION DATA
| CMD Address: | 7Dh |
| Write Transaction: | Write Byte |
| Read Transaction: | Read Byte |
| Format: | Unsigned Binary (1 byte) |
| NVM Back-up: | Yes |
| Updates: | On-the-fly |
The STATUS_TEMPERATURE command returns one data byte with contents as follows. All supported bits may be cleared either by CLEAR_FAULTS, turning on the output through the mechanism programmed into ON_OFF_CONFIG, or individually by writing 1b to the STATUS_TEMPERATURE register in their position, per the PMBus 1.3.1 Part II specification section 10.2.3.
None of these bits is affected by the state of SMBALERT_MASK. However, if the corresponding fault/warning disable bits in the FAULT_CTRL register is set, then the corresponding status bits will also be blocked in addition to blocking the response from that fault.
Return to Supported PMBus Commands.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R/W1C | R/W1C | R | R | R | R | R | R |
| OTF_PROG | OTW_PROG | 0 | 0 | 0 | 0 | 0 | 0 |
| LEGEND: R/W1C = Read/Write 1 to clear; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7 | OTF_PROG | R/W1C | 0b | Programmable over-temperature fault. 0b: Latched flag indicating an overtemperature fault has NOT occured. 1b: Latched flag indicating an overtemperature fault has occured. |
| 6 | OTW_PROG | R/W1C | 0b | Programmable over-temperature warning. 0b: Latched flag indicating an overtemperature warning has NOT occured. 1b: Latched flag indicating an overtemperature warning has occured. |
| 5:0 | Not supported | R | 00h | Not supported and always set to 0. |