SLVSH95A July 2024 – September 2025 TPS546C25
PRODUCTION DATA
| CMD Address | FCh |
| Write Transaction: | N/A |
| Read Transaction: | Read Word |
| Format: | Unsigned Binary (2 bytes) |
| Phased: | No |
| NVM Back-up: | No |
FUSION_ID0 provides a platform level Identification code to be used by Texas Instruments Digital Power Designer for identifying a TI device.
Writes to this command will be accepted, but ignored otherwise (the readback value of this command does not change following a write attempt). This command is writeable for some TI devices, so to maintain cross-compatibility, the device accepts write transactions to this command as well. No STATUS_CML bits are set as a result of the receipt of a write attempt to this command.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | R | R | R |
| FUSION_ID0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| FUSION_ID0 | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:0 | FUSION_ ID0 | R | 02C0h | Hard Coded to 02C0h |