SLVSH95A July 2024 – September 2025 TPS546C25
PRODUCTION DATA
| CMD Address | 40h |
| Write Transaction: | Write Byte |
| Read Transaction: | Read Byte |
| Format: | ULINEAR16, Relative per (20h) VOUT_MODE |
| NVM Backup: | EEPROM |
| Updates: | On-the-fly |
The VOUT_OV_FAULT_LIMIT command sets the value of the output voltage sensed at the (VOSNS − GOSNS) pins that causes an output overvoltage fault. VOUT_OV_FAULT_LIMIT bits set an overvoltage fault threshold relative to the current VOUT setting that is commanded by VOUT_COMMAND. The VOUT Tracking OVF function is activated after the soft-start ramp completes.
Following an overvoltage fault condition, the device responds according to VOUT_OV_FAULT_RESP.
Return to Supported PMBus Commands.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| R | R | R | R | R | RW | RW | RW |
| Reserved | VOUT_OV_FAULT_LIMIT | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| VOUT_OV_FAULT_LIMIT | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15:11 | Reserved | R | 000000b | Not used and always set to 0. |
| 10:0 | VOUT_OV_FAULT_LIMIT | R/W | NVM | Sets the overvoltage fault threshold. |
| VOUT_OV_FAULT_LIMIT [10:0] | VOUT_OVF (V) | |
|---|---|---|
| Greater than or equal to | Less than | |
| 584d | 12% | |
| 584d | 604d | 16% |
| 604d | 666d | 20% |
| 666d | 2048d | 50% |