SLVSHB2 February 2024 DRV8262-Q1
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRV8262QDDWRQ1 | HTSSOP | DDW | 44 | 2500 | 330 | 24.4 | 8.9 | 14.7 | 1.4 | 12 | 24 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| DRV8262QDDWRQ1 | HTSSOP | DDW | 44 | 2500 | 367.0 | 367.0 | 45.0 |