SLVSHG7A September   2024  – November 2024 TPSM82843

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Smart Enable and Shutdown (EN)
      2. 7.3.2 Soft Start
      3. 7.3.3 VSET Pin: Output Voltage Selection
      4. 7.3.4 Undervoltage Lockout (UVLO)
      5. 7.3.5 Switch Current Limit, Short-Circuit Protection
      6. 7.3.6 Thermal Shutdown
      7. 7.3.7 Output Voltage Discharge
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Save Mode Operation
      2. 7.4.2 100% Mode Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The high efficiency TPSM82843x step-down converter family supports an ultra-low IQ (typical operating quiescent current) of 275nA and a typical shutdown current of only 4nA. The inductor is integrated into the QFN package improving ease of use and reducing the bill of material down to only three passive components.

The RF-friendly device uses DCS-Control for a low output voltage ripple. The device is designed to power wireless applications like Wi-Fi or Bluetooth. The device switches at 1.5MHz and has high efficiency even at light load current down to 10μA for long battery life and easy thermal management. Humidity, temperature or vibration have no influence on the output voltage accuracy due to the integrated feedback divider. Therefore, the device is also an excellent choice for industrial point of load applications.

18 predefined output voltages per part number with 1% accuracy selected through a standard E48 (2%) or E96 (1%) resistor on the VSET pin support a large variety of applications.

Device Information
PART NUMBER(3) VOUT RANGE PACKAGE(1) PACKAGE SIZE(2)
TPSM828436 0.4V – 0.8V VCF (QFN-FCMOD, 7) 2.45mm × 2.7mm
TPSM828437 0.8V – 1.8V
TPSM828438 1.8V – 3.6V
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPSM82843 Typical ApplicationTypical Application
TPSM82843 Efficiency vs Output Current at
                            1.8VOUTEfficiency vs Output Current at 1.8VOUT