SLVSHI9E March 2025 – April 2026 TPS7H5020-SEP , TPS7H5020-SP , TPS7H5021-SEP , TPS7H5021-SP , TPS7H5030-SEP , TPS7H5030-SP , TPS7H5031-SEP , TPS7H5031-SP
PRODUCTION DATA
The TPS7H502x and TPS7H503x controllers use a transconductance error amplifier. The error amplifier compares the VSENSE pin voltage to the lower of the SS pin voltage or the internal 0.6V voltage reference. The transconductance of the error amplifier is 1500µA/V during normal operation. The frequency compensation network is connected between COMP pin and AGND. The error amplifier DC gain is typically 14,500V/V.