SLVSHK8C December 2023 – June 2026 TPSM64404 , TPSM64406 , TPSM64406E
PRODUCTION DATA
| DEVICE | ORDERABLE PART NUMBER | RATED OUTPUT CURRENT | PACKAGE | JUNCTION TEMPERATURE RANGE | |
|---|---|---|---|---|---|
| TPSM64404 | TPSM64404RCHR | Dual 2 A / 2 A or stackable 4 A | RCH (28) | –40°C to 125°C | |
| TPSM64406 | TPSM64406RCHR | Dual 3 A / 3 A or stackable 6 A | RCH (28) | –40°C to 125°C | |
| TPSM64406E | TPSM64406EXTRCHR | Dual 3 A / 3 A or stackable 6 A | RCH (28) | –55°C to 125°C | |