SLVSHK8C December 2023 – June 2026 TPSM64404 , TPSM64406 , TPSM64406E
PRODUCTION DATA
With an input operating voltage from 3 V to 36 V and rated output current up to 6 A, the TPSM64406 family of synchronous buck power modules provides flexibility, scalability and optimized solution size for a range of applications. These modules enable DC/DC designs with high density, low EMI, and increased flexibility. Available EMI mitigation features include dual-random spread spectrum (DRSS) and integrated input bypass capacitors.
| DC/DC MODULE | RATED IOUT | PACKAGE | DIMENSIONS | FEATURES | EMI MITIGATION |
|---|---|---|---|---|---|
| TPSM64404 | 4 A | B3QFN (28) | 6.5 mm × 7.0 mm × 4 mm | RT adjustable FSW, external synchronization, MODE adjustable (PFM/FPWM) | DRSS, integrated input and BOOT capacitors |
| TPSM64406 | 6 A |
For development support, see the following: