SLVSHK8C December 2023 – June 2026 TPSM64404 , TPSM64406 , TPSM64406E
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVOSNS1/2 | Output Voltage range | 0.8 | 16 | V | ||
| VIN1/2 | Input supply voltage range | VIN1, VIN2 | 3 | 36 | V | |
| Pin voltage | SW1, SW2 | 0 | 36 | V | ||
| Pin voltage | BOOT1, BOOT2 | 0 | VIN + 3.3 | V | ||
| Pin voltage | BOOT1 – SW1, BOOT2 – SW2 | 0 | 3.3 | V | ||
| Pin voltage | VCC | 0 | 3.3 | V | ||
| FSW | Frequency | Switching frequency range | 300 | 2200 | kHz | |
| IOUT1/2 | Output current range | 0 | 3 | A | ||
| TA | Ambient temperature TPSM64406E | Operating ambient temperature | –55 | 125 | °C | |
| TA | Ambient temperature TPSM64404 / TPSM64406 | Operating ambient temperature | –40 | 125 | °C | |
| TJ | Operating junction temperature | –40 | 125 | °C | ||