SLVSHN0A September   2024  – October 2025 TPS548B23

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 6.3.2.1 Powering the Device From a Single Bus
        2. 6.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 6.3.3  Multifunction Configuration (CFG1-5) Pins
        1. 6.3.3.1 Multifunction Configuration (CFG1-2) Pins (Internal Feedback)
        2. 6.3.3.2 Multifunction Configuration (CFG1-2) Pins (External Feedback)
        3. 6.3.3.3 Multifunction Configuration (CFG3-5) Pins
      4. 6.3.4  Enable
      5. 6.3.5  Soft Start
      6. 6.3.6  Power Good
      7. 6.3.7  Overvoltage and Undervoltage Protection
      8. 6.3.8  Output Voltage Setting (External Feedback Configuration)
      9. 6.3.9  Remote Sense
      10. 6.3.10 Low-side MOSFET Zero-Crossing
      11. 6.3.11 Current Sense and Positive Overcurrent Protection
      12. 6.3.12 Low-side MOSFET Negative Current Limit
      13. 6.3.13 Output Voltage Discharge
      14. 6.3.14 UVLO Protection
      15. 6.3.15 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Output Voltage Setting Point
        2. 7.2.2.2 Choose the Switching Frequency
        3. 7.2.2.3 Choose the Inductor
        4. 7.2.2.4 Choose the Output Capacitor
        5. 7.2.2.5 Choose the Input Capacitors (CIN)
        6. 7.2.2.6 VCC Bypass Capacitor
        7. 7.2.2.7 BOOT Capacitor
        8. 7.2.2.8 PG Pullup Resistor
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

Figure 4-1 VAN Package, 19-Pin, 3mm × 3mm (0.4mm Pin Pitch) WQFN-HR (Top View)
Figure 4-2 VAN Package, 19-Pin, 3mm × 3mm (0.4mm Pin Pitch) WQFN-HR (Bottom View)
Table 4-1 Pin Functions
PINTYPE(1)DESCRIPTION
NAMENO
PG1OOpen-drain power-good status signal. Connect an external pullup resistor to a voltage source. When the FB voltage moves outside the specified limits, PG goes low after the specified delay.
CFG22IMultifunction select pin. Connection to AGND, VCC, or floating this pin selects between the operating frequency, and the overcurrent limit. When configured for external FB operation, connecting a resistor between this pin and AGND sets the OCP limit.
CFG13IMultifunction select pin. Connection to AGND, VCC, or floating this pin selects between the operating frequency, and the over current limit. When configured for external FB operation, connecting a resistor between this pin and AGND selects switching frequency, SS time.
VIN4, 12PPower-supply input pins for both the power stage MOSFETs and the internal LDO. Place the decoupling input capacitors from VIN pins to PGND pins as close as possible. A capacitor from each VIN to PGND close to IC is required.
PGND5, 11GGround return for the power stage. This pin is internally connected to the source of the low-side MOSFET. Place as many vias as possible beneath the PGND pins and as close as possible to the PGND pins. This action minimizes parasitic impedance and also lowers thermal resistance.
VCC6PInternal 3V LDO output. A 3.1V to 5.3V external bias can be connected to this pin to save the power losses on the internal LDO. The voltage source on this pin powers both the internal circuitry and gate driver. Bypass with a 1μF, > 6.3V rating, ceramic capacitor from VCC pin to PGND. Place this capacitor as close to the VCC and PGND pins as possible.
SW7, 8, 9OOutput switching terminal of the power converter. Connect this pin to the output inductor.
BST10I/OSupply for the internal high-side MOSFET gate driver (boost terminal). Connect the bootstrap capacitor from this pin to SW node.
CFG313IMultifunction select pins. Connecting CFGx to AGND, VCC, or floating these pins selects the output voltage setting/configuration (internal or external FB) and forced continuous conduction mode (FCCM) or skip-mode operation.
CFG414I
CFG515I
EN16IEnable pin. The enable pin turns the DC/DC switching converter on or off. Floating EN pin before start-up disables the converter. The recommended maximum voltage applied to the EN pin is 5.5V. TI does not recommend connecting the EN pin to VIN pin directly.
VOS/FB17IOutput voltage feedback input. Positive input of the differential remote sense circuit, connect to the Vout sense point on the load side. When configured for external feedback, a resistor divider from the VOUT to GOS (tapped to FB pin) sets the output voltage.
GOS18INegative input of the differential remote sense circuit. Connect to a ground sense point near the load.
AGND19GAnalog ground return and reference for the internal control circuits
I = Input, O = Output, P = Supply, G = Ground