SLVSHN2 July 2024 DRV8962-Q1
PRODUCTION DATA
Table 6-5 lists a summary of the functional modes.
| CONDITION | CONFIGURATION | Half-BRIDGE | DVDD Regulator | CHARGE PUMP | Logic | |
|---|---|---|---|---|---|---|
| Sleep mode | 4.5 V < VM < 60 V | nSLEEP pin = 0 | Disabled | Disbaled | Disabled | Disabled |
| Operating | 4.5 V < VM < 60 V | nSLEEP pin = 1 | Operating | Operating | Operating | Operating |