SLVSHP7 November   2025 TPS548A23

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  D-CAP4 Control
      2. 6.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 6.3.2.1 Powering the Device From a Single Bus
        2. 6.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 6.3.3  Multifunction Configuration (CFG1-5) Pins
        1. 6.3.3.1 Multifunction Configuration (CFG1-2) Pins (Internal Feedback)
        2. 6.3.3.2 Multifunction Configuration (CFG1-2) Pins (External Feedback)
        3. 6.3.3.3 Multifunction Configuration (CFG3-5) Pins
      4. 6.3.4  Enable
      5. 6.3.5  Soft Start
      6. 6.3.6  Power Good
      7. 6.3.7  Overvoltage and Undervoltage Protection
      8. 6.3.8  Output Voltage Setting (External Feedback Configuration)
      9. 6.3.9  Remote Sense
      10. 6.3.10 Low-side MOSFET Zero-Crossing
      11. 6.3.11 Current Sense and Positive Overcurrent Protection
      12. 6.3.12 Low-side MOSFET Negative Current Limit
      13. 6.3.13 Output Voltage Discharge
      14. 6.3.14 UVLO Protection
      15. 6.3.15 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Output Voltage Setting Point
        2. 7.2.2.2 Choose the Switching Frequency
        3. 7.2.2.3 Choose the Inductor
        4. 7.2.2.4 Choose the Output Capacitor
        5. 7.2.2.5 Choose the Input Capacitors (CIN)
        6. 7.2.2.6 VCC Bypass Capacitor
        7. 7.2.2.7 BOOT Capacitor
        8. 7.2.2.8 PG Pullup Resistor
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Application Information

The TPS548A23 device is a high-efficiency, single-channel, small-sized, synchronous buck converter. The device is designed for low output voltage point-of-load applications with 12A or lower output current in server, storage, and similar computing applications. The TPS548A23 features proprietary D-CAP4 mode control combined with adaptive on-time architecture. This combination builds modern low-duty-ratio and ultra-fast load-step-response DC/DC converters in an excellent fashion. The output voltage ranges from 0.5V to 5.5V. The conversion input voltage ranges from 4V to 16V, and the VCC input voltage ranges from 3.1V to 5.3V. The D-CAP4 mode uses emulated current information to control the modulation. An advantage of this control scheme is that this control scheme does not require an external phase-compensation network, which makes the device easy-to-use and also allows for a low external component count. Another advantage of this control scheme is that the control scheme supports stable operation with all low ESR output capacitors (such as ceramic capacitor and low ESR polymer capacitor). Adaptive on-time control tracks the preset switching frequency over a wide range of input and output voltages while increasing switching frequency as needed during a load-step transient.