SLVSHP7 November 2025 TPS548A23
PRODUCTION DATA
The device implements an internally fixed 1ms soft-start time when configured for internal feedback operation and a selectable (1ms, 2ms, or 3ms) soft-start time when configured for external feedback operation.
If hiccup mode is enabled, the SS time also sets the hiccup wait-time before a restart try. After a fault triggers the hiccup response an internal timer sets the hiccup wait time to 14 × tSS.