SLVSHP7 November 2025 TPS548A23
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ(VIN) | VIN quiescent current | Non-switching, VEN = 2V, VFB = VFB_REG + 50mV, no external bias on VCC pin | 970 | µA | ||
| IQ(VIN) | VIN quiescent current with external VCC bias | TJ = 25°C, VIN = 12V, VEN = 2V, VFB = VFB_REG + 10mV (non-switching), 3.3V external bias on VCC pin | 230 | 290 | µA | |
| ISD(VIN) | VIN shutdown supply current | VIN = 12 V, VEN = 0 V, no external bias on VCC pin | 9.5 | 20 | µA | |
| IQ(VCC) | VCC quiescent current | TJ = 25°C, VIN = 12V, VEN = 2V, VFB = VFB_REG + 10mV (non-switching), 3.3 V external bias on VCC pin | 860 | µA | ||
| ISD(VCC) | VCC shutdown current | VEN = 0V, VIN = 0V, 3.3V external bias on VCC pin | 90 | µA | ||
| IVCC | VCC external bias current (1) | TJ = 25°C, VIN = 12V, VEN = 2V, regular switching, fSW = 600kHz, 3.3V external bias on VCC pin | 10 | mA | ||
| IVCC | VCC external bias current (1) | TJ = 25°C, VIN = 12V, VEN = 2V, regular switching, fSW = 1200kHz, 3.3V external bias on VCC pin | 16 | mA | ||
| INTERNAL LDO (VCC) | ||||||
| VVCC | Internal LDO output voltage | 2.85 | 3.0 | 3.1 | V | |
| IVCC | Internal LDO short-circuit current limit | VVIN = 12V | 210 | mA | ||
| VCCUVLO(R) | VCC UVLO rising threshold | VVIN = 4V | 2.73 | 2.85 | V | |
| VCCUVLO(F) | VCC UVLO falling threshold | VVIN = 4V | 2.58 | V | ||
| VCCUVLO(H) | VCC UVLO hysteresis | VVIN = 4V | 0.15 | V | ||
| FB threshold to turn off VCC LDO | VFB falling, EN = 0V |
50 | 85 | mV | ||
| UVLO | ||||||
| VINUVLO(R) | VIN UVLO rising threshold | VIN rising | 3.88 | 3.95 | V | |
| VINUVLO(F) | VIN UVLO falling threshold | VIN falling | 3.71 | 3.78 | V | |
| VINUVLO(H) | VIN UVLO hysteresis | 0.17 | V | |||
| ENABLE | ||||||
| VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.15 | 1.2 | 1.25 | V |
| VEN(F) | EN voltage falling threshold | EN falling, disable switching | 1.06 | 1.12 | 1.18 | V |
| VEN(H) | EN voltage hysteresis | 80 | mV | |||
| IEN(Hys) | EN pin hysteresis current | EN > VEN(R) | 2.0 | 5 | 7.5 | µA |
| EN internal pulldown resistance | EN pin to AGND | 0.74 | 1 | 1.27 | MΩ | |
| VENSTB(R) | EN standby rising threshold | EN rising, enable internal LDO, no switching | 0.7 | V | ||
| VENSTB(F) | EN standby falling threshold | EN Falling, disable internal LDO | 0.3 | 0.6 | V | |
| PINSTRAP | ||||||
| CFGx_high | CFGx logic high voltage level | VCC = 5.0V | 4.2 | 4.4 | V | |
| VCC = 3.3V | 2.4 | 2.85 | V | |||
| CFGx_low | CFGx logic low voltage level | VCC = 5.0V | 0.5 | 0.6 | V | |
| VCC = 3.3V | 0.3 | 0.4 | V | |||
| START-UP | ||||||
| tSS | Soft-start time | VFB from 10% to 90%, tSS = 1ms setting | 1 | ms | ||
| VFB from 10% to 90%, tSS = 2ms setting | 2 | ms | ||||
| VFB from 10% to 90%, tSS = 3ms setting | 3 | ms | ||||
| tEN_DLY | EN HIGH to start of switching delay | no external bias on VCC | 1300 | 2000 | µs | |
| REFERENCE VOLTAGE (FB) | ||||||
| VVOS_REG | Output voltage regulation accuracy | Internal feedabck configuration, TJ = 0°C to +85°C | – 0.9 % | +0.9 % | ||
| Internal feedback configuration | – 1.25 % | +1.25 % | ||||
| VFB_REG | Feedback regulation voltage | External Feedback Configuration, TJ = 0°C to +85°C | 498.5 | 501 | 503.5 | mV |
| External Feedback Configuration | 495 | 500 | 505 | mV | ||
| IFB(LKG) | FB input leakage current | VFB = VFB_REG | 250 | nA | ||
| DIFFERENTIAL REMOTE SENSE AMPLIFIER | ||||||
| IGOSNS | Leakage current out of GOS pin | VGOS - VAGND = 100mV | 80 | µA | ||
| SWITCHING FREQUENCY | ||||||
| fSW(FCCM) | Switching frequency, FCCM operation | VVIN = 12V, VOUT = 3.3V, FSW = 600kHz, No load | 510 | 600 | 690 | kHz |
| VVIN = 12V, VOUT = 3.3V, FSW = 800kHz, No load | 680 | 800 | 920 | kHz | ||
| VVIN = 12V, VOUT = 3.3V, FSW = 1.0MHz, No load | 850 | 1000 | 1150 | kHz | ||
| VVIN = 12V, VOUT = 3.3V, FSW = 1.2MHz, No load | 1020 | 1200 | 1380 | kHz | ||
| POWER STAGE | ||||||
| RDSON(HS) | High-side MOSFET on-resistance | VBOOT-SW = 5.0V | 7.5 | mΩ | ||
| VBOOT-SW = 3.3V | 8.4 | mΩ | ||||
| RDSON(LS) | Low-side MOSFET on-resistance | VVCC = 5.0V | 2.7 | mΩ | ||
| VVCC = 3.3V | 3.3 | mΩ | ||||
| tON(min) | Minimum ON pulse width (1) | 40 | ns | |||
| tOFF(min) | Minimum OFF pulse width (1) | 150 | ns | |||
| Output discharge resistor on SW pin | VIN = 12V, VSW = 1V, power conversion disabled | 75 | Ω | |||
| IBOOT(LKG) | Leakage current into BOOT pin | VBOOT-SW = 3.3V, enabled, not switching. | 23 | 30 | µA | |
| POWER GOOD | ||||||
| VPGTH(RISE_OV) | Power-Good threshold | FB rising, PG high to low | 113% | 116% | 119% | |
| VPGTH(RISE_UV) | Power-Good threshold | FB rising, PG low to high | 89% | 92.5% | 95% | |
| VPGTH(FALL_UV) | Power-Good threshold | FB falling, PG high to low | 77% | 80% | 83% | |
| tPG_DLY | PG delay going from low to high during startup | See timing diagram | 1.1 | 1.5 | ms | |
| PG delay going from high to low | 4 | 6.2 | µs | |||
| IPG(LKG) | PG pin leakage current when open drain output is high | VPG = 4.5V | 6 | µA | ||
| PG pin output low-level voltage | IPG = 7mA | 500 | mV | |||
| PG pin output low-level when VIN and VCC are low | VVIN = 0V, VVCC = 0V, VEN = 0V, PG pulled up to 3.3V through a 100kΩ resistor | 850 | mV | |||
| PG pin output low-level when VIN and VCC are low | VVIN = 0V, VVCC = 0V, VEN = 0V, PG pulled up to 3.3V through a 10kΩ resistor | 1000 | mV | |||
| OVERCURRENT PROTECTION | ||||||
| OC limit high clamp | Valley current on LS FET, CFG3-5 = GND, 0Ω ≤ RILIM ≤ 4.32kΩ | 11.5 | 13 | 14.5 | A | |
| ILS(OC) | Low-side valley current limit (External Feedback Configuration) | Valley current on LS FET, RILIM = 5.25kΩ | 9.0 | 10.4 | 11.8 | A |
| ILS(OC) | Low-side valley current limit (External Feedback Configuration) | Valley current on LS FET, RILIM = 10.5kΩ | 4.4 | 5.2 | 6.0 | A |
| Valley current on LS FET, RILIM = 20.0kΩ | 2 | 2.7 | 3.4 | A | ||
| RILIM | ILIM pin resistance range | 0 | 20 | kΩ | ||
| ILS(OC) | Low-side valley current limit (Internal Feeback Configuration) | Valley current on LS FET, CFG3-5 = VCC, CFG1 = VCC | 11.5 | 13 | 14.5 | A |
| ILS(OC) | Valley current on LS FET, CFG3-5 = VCC, CFG1 = GND | 9 | 10 | 11 | A | |
| ILS(OC) | Valley current on LS FET, CFG3-5 = VCC, CFG1 = Float | 6 | 7 | 8 | A | |
| ILS(NOC) | Low-side negative current limit | Sinking current limit on LS FET | –9 | –7.5 | A | |
| IZC | Zero-cross detection current threshold to enter DCM, open loop | VIN = 12V | –750 | mA | ||
| IZC(HYS) | Zero-cross detection current threshold hysteresis after entering DCM, open loop | VIN = 12V | 1000 | mA | ||
| OUTPUT OVP AND UVP | ||||||
| VOVP | Overvoltage-protection (OVP) threshold voltage | VFB rising | 113% | 116% | 119% | |
| tOVPDLY | OVP delay | With 100mV overdrive | 650 | ns | ||
| VUVP | Undervoltage-protection (UVP) threshold voltage | VFB falling | 77% | 80% | 83% | |
| tUVPDLY | UVP filter delay | 70 | µs | |||
| Hiccup wait time | Hiccup mode enabled | 14 × tSS | ms | |||
| THERMAL SHUTDOWN | ||||||
| TJ(SD) | Thermal shutdown threshold (1) | Temperature rising | 165 | °C | ||
| TJ(HYS) | Thermal shutdown hysteresis (1) | 15 | °C | |||