Over the recommended operating junction temperature range of –40°C to +150°C (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Input voltage | VIN | –0.3 | 32 | V |
| BOOT | –0.3 | SW + 6 | V |
| BOOT-SW | –0.3 | 6 | V |
| EN, FB, MODE | –0.3 | 6 | V |
| PGND, AGND | –0.3 | 0.3 | V |
| Output voltage | SW | –2 | 32 | V |
| SW (< 10ns
transient) | –5 | 35 | V |
| PG | –0.3 | 6 | V |
Mechanical vibration | MIL-STD-883D, Method 2007.2, 20Hz to 2kHz | | 20 | G |
Mechanical shock | MIL-STD-883D, Method 2002.3, 1ms, 1/2 sine, mounted | | 500 | G |
| Operating junction temperature, TJ | –40 | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage.
Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.