SLVSHW7 May 2024 TPS55189-Q1
PRODUCTION DATA
When the EN/UVLO pin voltage is pulled below 0.4V, the TPS55189-Q1 is in shutdown mode, and all functions are disabled. All internal registers are reset to default values.
When the EN/UVLO pin is at high logic level and the OE bit is cleared to 0, the TPS55189-Q1 turns off the switching operation but keeps the I2C interface active. Simultaneously, if the DISCHG bit in the register 06h is set to 1, the TPS55189-Q1 discharges the output voltage below 0.8V by an internal 100mA constant current.
When the EN/UVLO pin is at high logic level, the TPS55189-Q1 output discharge current can also be enabled by setting the Force_DISCHG bit in the register 06h to 1. During output voltage transient from high voltage to low voltage, the output discharge current helps reduce the VOUT falling time in auto PFM mode or reduces the reverse current in FPWM mode. It's not recommended to enable the discharge FET longer than 10ms due to high power loss.