SLVSHZ2A July   2024  – November 2026 TPS544C27

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Description

The TPS544C27 is a highly-integrated buck converter with D-CAP+ control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in nonvolatile memory (NVM) as the new default values to minimize the external component count. These features make the device well-designed for space-constrained applications.

The TPS544C27 device is designed to work with Intel CPUs and fits well for single-phase, low-to-mid current SVID rails in the Intel server and SoC platforms requiring VR13, VR14, or VR14.Cloud compliance.

Fault management and status reports for the overcurrent fault (OCF), VOUT overvoltage fault (OVF), undervoltage fault (UVF), and overtemperature fault are provided on the device. The TPS544C27 device provides a full set of telemetry, including output voltage, output current, and device temperature. Additionally, input power monitoring through an external sensing resistor is provided for board-level power management.

TPS544C27 is a lead-free device and is RoHS compliant without exemption.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS544C27 VBD (WQFN-FCRLF, 33) 5mm × 4mm
For more information, see Section 7.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS544C27 Simplified Schematic Simplified Schematic
TPS544C27 Typical Efficiency Typical Efficiency