SLVSI14A March 2026 – September 2026 TPS922152
PRODUCTION DATA
For this design example, use the parameters in the following table.
| PARAMETER | VALUE |
|---|---|
| Input bus voltage range | 60V ±10% |
| LED forward voltage | 3.0V |
| Switching Frequency | 400kHz |
| Output voltage | 48V (3.0V × 16) |
| Maximum LED current | 5A |
| Inductor current ripple | 60% of maximum inductor current |
| LED current ripple | 100mA or less |
| Dimming type | Analog dimming: 0.2V to 2.4V analog input at the ADIM pin; PWM dimming: 0% to 100% PWM input at the PDIM pin |