SLVSI14A March 2026 – September 2026 TPS922152
PRODUCTION DATA
| TYPE | CRITERION | BEHAVIOR |
|---|---|---|
| LED open load | tON > tON_MAX | The device stops switching. It hiccups every 1.6s and recovers when fault is removed. |
| LED+ and LED- short circuit during switching operation (shunt dimming mode is disabled) | VCS > VCS_OVP | The device stops switching. It recovers after UVLO and restart with fault removed. |
| LED- short to PGND | tON > tON_MAX | The device stops switching. It hiccups every 1.6s and recovers when fault is removed. |
| Sense-resistor open circuit | VCS > VCS_OVP | The device stops switching. It recovers after UVLO and restart with fault removed. |
| Sense-resistor short circuit | tON > tON_MAX | The device stops switching. It hiccups every 1.6s and recovers when fault is removed. |
| Switching FET open circuit | tON > tON_MAX | The device stops switching. It hiccups every 1.6s and recovers when fault is removed. |
The FAULT pin features an open-drain output, During normal operation, the pin is pulled up to VCC higher than 2.4V via a pull-up resistor, RFAULT. Upon detection of a fault, the internal MOSFET activates, pulling the FAULT pin to ground. When FAULT is not used, please connect it to GND and do not let it floating.