SLVSI35D September 2024 – March 2026 TPS7C84-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.1 | 40 | V | |
| VEN | Enable voltage | 0 | 40 | V | |
| VOUT | Output voltage | 1.2 | 39 | V | |
| IOUT | Output current | 0 | 150 | mA | |
| COUT | Output capacitor(1) | 1 | 2.2 | 100 | µF |
| COUT ESR | Output capacitor ESR | 0 | 2 | Ω | |
| CIN | Input capacitor | 1 | µF | ||
| CFF | Feed-forward capacitor (optional(2), for adjustable device only) | 10 | pF | ||
| IFB_DIVIDER | Feedback divider current(2) (adjustable device only) | 12 | µA | ||
| TJ | Junction temperature | –40 | 150 | °C | |