SLVSI55A December 2025 – December 2025 TPSM8F7420 , TPSM8F7620
PRODUCTION DATA
VCC is the output of the internal LDO regulator used to supply the control circuits of the TPSM8F7x20. The nominal VCC voltage is 4.4V. This module integrates the VCC bypass capacitor so no additional components are needed, saving board space and layout time.
To prevent unsafe operation, VCC has UVLO protection that prevents switching if the internal voltage is too low.
VCC must not be used to power external circuitry. Do not load VCC or short VCC to ground. VCC can be used as a pull up to the PG pin.