SLVSI55A December 2025 – December 2025 TPSM8F7420 , TPSM8F7620
PRODUCTION DATA
The TPSM8F7x20 module has an integrated inductor with a fixed inductance of 0.68μH for the TPSM8F7620 and 1μH for the TPSM8F7420. Inductor current ripple in a buck converter is given by Equation 11 and ripple current must be accounted for in the design process. The inductor ripple current must be sufficiently small so that the high-side peak current limit and the low-side negative current limits are not tripped. Half of the inductor current ripple needs to be greater than the low-side negative current limit and less than the high-side peak current limit minus DC load current. The RT pin can be used to set the switching frequency of the buck module so that the inductor ripple current is sufficiently small for the desired VIN and VOUT.