SLVSI65 July 2025 TPSM81299
PRODUCTION DATA
The TPSM81299 boost module does not have fixed frequency and it maintains a constant inductor ripple current in the range of 350mA, so the frequency is determined by the operation condition. The frequency is approximately 3MHz when the input is 3.6V, output is 5V, inductor is 1μH. Refer to calculate the efficiency. The estimated switching frequency ƒ in continuous current mode is calculated by Equation 1. The switching frequency is not a constant value, but is determined by inductance, input voltage, and output voltage.
where