SLVSIF3A February 2025 – April 2026 TPS561300
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BOOT | 6 | P | Supply input for the high-side NFET gate drive circuit. Connect a high quality 0.1μF capacitor between BOOT and SW pins. |
| EN | 5 | A | This pin is the enable pin. Float the EN pin to enable. Precision enable input allows an adjustable UVLO by an external resistor divider. |
| FB | 4 | A | Converter feedback input. Connect to output voltage with feedback resistor divider. Never short this terminal to ground during operation. |
| GND | 1 | G | Ground pin. Source terminal of low-side power NFET as well as the ground terminal for controller circuit. Connect sensitive VFB to this GND at a single point. The path to CIN must be as short as possible. |
| SW | 2 | P | Switch node connection between high-side NFET and low-side NFET. |
| VIN | 3 | P | Input voltage supply pin. The drain terminal of high-side power NFET. Connect to the input supply and input bypass capacitors CIN. Input bypass capacitors must be directly connected to this pin and GND. |