SLVSIJ1 October   2025 TPS631013A

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Rating
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics 
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO)
      2. 7.3.2 Enable and Soft Start
      3. 7.3.3 Device Enable (EN)
      4. 7.3.4 Output Voltage Control
      5. 7.3.5 Mode Selection (PFM/FPWM)
      6. 7.3.6 Output Discharge
      7. 7.3.7 Reverse Current Operation
      8. 7.3.8 Protection Features
        1. 7.3.8.1 Input Overvoltage Protection
        2. 7.3.8.2 Output Overvoltage Protection
        3. 7.3.8.3 Short Circuit Protection/Hiccup
        4. 7.3.8.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 Standard-, Fast-, and Fast-Mode Plus Protocol
      3. 7.5.3 I2C Update Sequence
  9. 8 Register Map
    1. 8.1 Register Description
      1. 8.1.1 Register Map
      2. 8.1.2 Register CONTROL1 (Register address: 0x02; Default: 0x09)
      3. 8.1.3 Register VOUT (Register address: 0x03; Default: 0x5C)
      4. 8.1.4 Register CONTROL2 (Register address: 0x05; Default: 0x75)
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inductor Selection
        2. 9.2.2.2 Output Capacitor Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Setting the Output Voltage
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     66

Inductor Selection

The inductor selection is affected by several parameters such as the following:

  • Inductor ripple current
  • Output voltage ripple
  • Transition point into power save mode
  • Efficiency

See Table 9-2 for typical inductors.

For high efficiencies, the inductor with a low DC resistance is needed to minimize conduction losses. Especially at high-switching frequencies, the core material has a high impact on efficiency. When using small chip inductors, the efficiency is reduced mainly due to higher inductor core losses. Core losses need to be considered when selecting the appropriate inductor. The inductor value determines the inductor ripple current. The larger the inductor value, the smaller the inductor ripple current and the lower the conduction losses of the converter. Conversely, larger inductor values cause a slower load transient response. To avoid saturation of the inductor, the peak current for the inductor in steady state operation is calculated using Equation 2. Only the equation that defines the switch current in boost mode is shown because this provides the highest value of current and represents the critical current value for selecting the right inductor.

Equation 1. TPS631013A
Equation 2. TPS631013A

where:

  • D = duty cycle in boost mode
  • f = converter switching frequency (typical 2MHz)
  • L = inductor value
  • η = estimated converter efficiency (use the number from the efficiency curves or 0.9 as an assumption)

Note:

Calculate for the minimum input voltage in boost mode.

Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current of the inductor needed. It is recommended to choose an inductor with a saturation current 20% higher than the value calculated using Equation 2. Possible inductors are listed in Table 9-2.

Table 9-2 List of Recommended Inductors
INDUCTOR VALUE [µH] SATURATION CURRENT [A] DCR [mΩ] PART NUMBER MANUFACTURER(1) SIZE
(L × W × H mm)
1 4.3 42 DFE252012P-1R0M=P2 MuRata 2.5 × 2.0 × 1.2
1 4.2 43 HTEK20161T-1R0MSR Cyntec 2.0 × 1.6 × 1.0
1 2.2 75 MAKK2016T1R0M (2) Taiyo Yuden 2.0 × 1.6 × 1.0
1 2.0 144 DFE18SAN1R0ME0 (2) Murata 1.6 × 0.8 × 0.8
See the Section 10.1.1.
This inductor does not support full output current range.