SLVSIL0 July 2025 TPS543B25E
PRODUCTION DATA
The MODE resistor is set to 4.87kΩ to select the high current limit setting, 2.0ms soft-start, and the 2pF ramp. See Table 6-5 for the full list of the MODE pin settings.