SLVSIL8 July 2025 SN54SC1G08-SEP
ADVANCE INFORMATION
The SN54SC1G08-SEP device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits.
The SN54SC1G08-SEP allows switching control of analog and digital signals with a digital control signal. All input signals should remain as close to either 0V or VCC as possible for optimal operation.