SLVSIN7 September   2026 SMA6F33A

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings - JEDEC Specifications
    3. 5.3 ESD Ratings - IEC Specifications
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 8.1 Tape and Reel Information
    3. 8.2 Mechanical Data

Description

The SMA6F33A series is a 600W transient voltage suppressor designed to protect senstive equipment against electrostatic discharges according to IEC 61000-4-2 and surge transient events (IEC 61643-321).

The SMAF is a low profile package with the same power performance as the SMAJ. The low-profile SMAF package delivers high surge capability in a compact 4.2mm × 2.5mm footprint with a maximum height of 1.1mm, enabling space-efficient protection with footprint compatibility to standard SMA.

The device offers suitable clamping performance, low leakage current, and is appropriate for a wide range of applications including power supplies, telecom, computing, industrial, and consumer electronics.

Package Information
PART NUMBERPACKAGE (1)PACKAGE SIZE (2)
SMA6F33ADYP (SMAF, 2)4.2mm × 2.5mm
For more information, see Section 8.
The package size (length × width) is a nominal value and does not include pins, where applicable.
SMA6F33A Functional Block
                        Diagram Functional Block Diagram