The output capacitor value is determined
based on two specifications: output voltage ripple and output transient voltage response
(overshoot and undershoot). The minimum capacitor value for a load step from no-load to full
load is given by:
Equation 11.
Where
- Istep is the largest output
current step
- tresponse is the loop
response time
- ΔVOUT is the allowable
output voltage change
Equation 12.
Where
- fC is the approximate loop
crossover frequency, set to 5kHz here
- TSW is the switching time
period at the initial load condition before the load step
For crossover frequency of 3kHz,
250kHz switching frequency in burst mode, output current step of 3.25A and voltage
undershoot and overshoot of 0.5V, the minimum required output capacitor value is 740μF. To
account for the capacitor ESR and ESL, an 820μF capacitor is chosen.