SLVSIQ2 May 2025 SN74AC151-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns.
The outputs are measured individually with one input transition per measurement.