10 Revision History
Changes from Revision * (November 2025) to Revision A (June 2026)
- Changed title from: TPS22991L02 5.5V, 2A, 22mΩ On-Resistance Ultra Low IQ Load
Switch With Quick Output discharge to: TPS2291L02 5.5V, 2A, 22mΩ Load Switch
with 90nA IQ and Quick Output DischargeGo
- Moved CIN information to Input Capacitor
sectionGo
- Changed device number from: TPS22991L02 to: TPS2291L02Go