SLVSIQ9A February 2026 – November 2026 MSPM0G1218
ADVANCE INFORMATION
UNICOMM is a highly flexible peripheral which can be configured as a UART, SPI, I2C-Controller or I2C-Target function. The user can select one of the serial interfaces before configuration and data transfer. The peripheral uses a common FIFO per instance to maximize the device capability based on the operating state. A serial peripheral group combines one or more UNICOMM for special functions like I2C loopback and is an optional configuration. Table 8-12 describes the grouping of UNICOMM, peripheral serial interfaces available and FIFO depth.
| UNICOMM INSTANCE | SERIAL PERIPHERAL GROUP | UART | I2C Controller | I2C Target | SPI | FIFO depth |
|---|---|---|---|---|---|---|
| UC0 | SPG0 (PD0) | ADV | ADV | ADV | - | 4 |
| UC4 | ADV | - | - | Basic | 4 | |
| UC5 | Min + LIN | ADV | ADV | 4 | ||
| UC2 | SPG1 (PD1) | - | - | - | ADV | 4 |
| UC9 | Min + LIN | - | - | - | 4 |
For more details, see the UNICOMM chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.