SLVSIS1 March 2026 RES31A-Q1
PRODUCTION DATA
The RES31A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments' modern, high-performance, analog CMOS process. The device has a nominal input resistance of 100kΩ, supporting higher divider voltages than the RES11A-Q1 but with a lower current draw than the RES21A-Q1, and is available in several nominal ratios to meet a wide array of system needs. Use the RES31A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.
The RES31A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within 0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range.
The RES31A-Q1 is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).
| PART NUMBER | NOMINAL RATIO |
|---|---|
| RES31A10-Q1 | 1:1 |
| RES31A15-Q1(1) | 1:1.5 |
| RES31A16-Q1(1) | 1:1.667 |
| RES31A20-Q1 | 1:2 |
| RES31A25-Q1 | 1:2.5 |
| RES31A30-Q1 | 1:3 |
| RES31A40-Q1 | 1:4 |
| RES31A50-Q1 | 1:5 |
| RES31A90-Q1(1) | 1:9 |
| RES31A00-Q1 | 1:10 |