SLVSIT2 May 2025 SN74AC2G100-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| VT+ | Positive-going input threshold voltage | 1.5V | 0.71 | 1.06 | V | |
| 1.8V | 0.82 | 1.22 | ||||
| 2.5V | 1.08 | 1.51 | ||||
| 3V | 1.19 | 1.72 | V | |||
| 4.5V | 1.61 | 2.37 | ||||
| 6V | 1.87 | 2.82 | V | |||
| VT- | Negative-going input threshold voltage | 1.5V | 0.33 | 0.68 | V | |
| 1.8V | 0.42 | 0.68 | ||||
| 2.5V | 0.59 | 0.8 | ||||
| 3V | 0.68 | 0.95 | V | |||
| 4.5V | 0.98 | 1.36 | ||||
| 6V | 1.14 | 1.63 | V | |||
| ΔVT | Hysteresis (VT+ - VT-) | 1.5V | 0.31 | 0.66 | V | |
| 1.8V | 0.37 | 0.66 | ||||
| 2.5V | 0.45 | 0.74 | ||||
| 3V | 0.47 | 0.84 | V | |||
| 4.5V | 0.62 | 1.06 | ||||
| 6V | 0.71 | 1.23 | V | |||
| VOH | IOH = -50µA | 1.5V | 1.4 | 1.49 | V | |
| 1.8V | 1.7 | 1.79 | ||||
| 2.5V | 2.4 | 2.49 | ||||
| 3V | 2.9 | 2.99 | ||||
| 4.5V | 4.4 | 4.49 | ||||
| 6V | 5.4 | 5.99 | ||||
| IOH = -1mA | 1.8V | 1.44 | ||||
| IOH = -2mA | 2.5V | 2 | ||||
| IOH = -12mA | 3V | 2.4 | ||||
| IOH = -24mA | 4.5V | 3.7 | ||||
| IOH = -24mA | 6V | 4.7 | ||||
| IOH = -75mA | 6V | 3.85 | ||||
| VOL | IOL = 50µA | 1.5V | 0.01 | 0.1 | V | |
| 1.8V | 0.01 | 0.1 | ||||
| 2.5V | 0.01 | 0.1 | ||||
| 3V | 0.01 | 0.1 | ||||
| 4.5V | 0.01 | 0.1 | ||||
| 6V | 0.01 | 0.1 | ||||
| IOL = 1mA | 1.8V | 0.36 | ||||
| IOL = 2mA | 2.5V | 0.5 | ||||
| IOL = 12mA | 3V | 0.5 | ||||
| IOL = 24mA | 4.5V | 0.5 | ||||
| IOL = 24mA | 6V | 0.5 | ||||
| IOL = 75mA | 6V | 1.65 | ||||
| II | VI = 6V or GND | 0V to 6V | ±1 | µA | ||
| ICC | VI = VCC or GND, IO = 0 | 6V | 20 | µA | ||
| CI | VI = VCC or GND | 5V | 2 | pF |