SLVSIT8A May 2025 – August 2025 SN74AC3G97-Q1
PRODUCTION DATA
The SN74AC3G97-Q1 contains three independent '97 function configurable logic gates with Schmitt-trigger inputs. Each gate can be configured to a variety of 1- and 2-input logic functions by connecting unused inputs to the supply or ground.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AC3G97-Q1 | BQB (WQFN, 16) | 3.6mm × 2.6mm | 3.6mm × 2.6mm |
| PW (TSSOP, 16) | 6.4mm × 5mm | 5mm × 4.4mm |