SLVSIT9 May 2025 SN74AC3G98-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A1 | 1 |
I |
Channel 1, input A |
| B1 | 2 |
I |
Channel 1, input B |
| A2 | 3 |
I |
Channel 2, input A |
| B2 | 4 |
I |
Channel 2, input B |
| A3 | 5 |
I |
Channel 3, input A |
| B3 | 6 |
I |
Channel 3, input B |
| GND | 7 |
G |
Ground |
| Y3 | 8 |
O |
Channel 3, output Y |
| C3 | 9 |
I |
Channel 3, input C |
| Y2 | 10 |
O |
Channel 2, output Y |
| C2 | 11 |
I |
Channel 2, input C |
| Y1 | 12 |
O |
Channel 1, output Y |
| C1 | 13 | I | Channel 1, input C |
| VCC | 14 | P | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply | |