SLVSIX9A February 2026 – September 2026 TXG1010
PRODUCTION DATA
The TXG1010 device can support high data-rate applications. The translated signal data rate can be greater than 250Mbps when the signal is translated from 1.71V to 5.5V.