SLVSIX9A February   2026  – September 2026 TXG1010

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Supply Current
    7. 5.7  Switching Characteristics, VCCA = 1.8 ± 0.15V
    8. 5.8  Switching Characteristics, VCCA = 2.5 ± 0.2V
    9. 5.9  Switching Characteristics, VCCA = 3.3 ± 0.3V
    10. 5.10 Switching Characteristics, VCCA = 5.0 ± 0.5V
    11. 5.11 Switching Characteristics: Tsk, TMAX
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 7.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 7.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3 VCC Disconnect
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Glitch-Free Power Supply Sequencing
      6. 7.3.6 Negative Clamping Diodes
      7. 7.3.7 Fully Configurable Dual-Rail Design
      8. 7.3.8 Supports High-Speed Translation
      9. 7.3.9 AC Noise Rejection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted) (1) (2) (3)
MIN TYP MAX UNIT
VCCA Supply voltage A - Relative to GNDA 1.71 5.5 V
VCCB Supply voltage B - Relative to GNDB 1.71 5.5 V
VGNDA - VGNDB Voltage Between GNDA and GNDB –10 10 V
IOH High-level output current VCCO = 1.71V –4.5 mA
VCCO = 2.3V –8
VCCO = 3V –10
VCCO = 4.5V –12
IOL Low-level output current VCCO = 1.71V 4.5 mA
VCCO = 2.3V 8
VCCO = 3V 10
VCCO = 4.5V 12
VI Input voltage - Relative to GNDA 0 5.5 V
VIH High-level input voltage 0.7 × VCCI V
VIL High-level output voltage 0.3 × VCCI V
VO Output voltage - Relative to GNDB 0 VCCO V
TA Operating free-air temperature –40 125 °C
VCCI is the VCC associated with the input port.
VCCO is the VCC associated with the output port.
All control inputs and data I/Os of this device have weak pulldowns to ensure the line is not floating when undefined external to the device. The input leakage from these weak pulldowns is defined by the II specification indicated under Electrical Characteristics.