SLVSIX9A February 2026 – September 2026 TXG1010
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| –40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| VOH | High-level output voltage (3) | IOH = –4.5 mA | 1.71 V | 1.71 V | 1.5 | V | ||
| IOH = –8 mA | 2.3 V | 2.3 V | 2 | |||||
| IOH = –10 mA | 3 V | 3 V | 2.7 | |||||
| IOH = –12 mA | 4.5 V | 4.5 V | 4.1 | |||||
| VOL | Low-level output voltage (4) | IOL = 4.5 mA | 1.71 V | 1.71 V | 0.16 | V | ||
| IOL = 8 mA | 2.3 V | 2.3 V | 0.27 | |||||
| IOL = 10 mA | 3 V | 3 V | 0.34 | |||||
| IOL = 12 mA | 4.5 V | 4.5 V | 0.41 | |||||
| VT+ | Positive-going input-threshold voltage | Data Inputs (Ax, Bx) (Referenced to VCCI) |
1.71 V | 1.71 V | 1.11 | V | ||
| 2.3 V | 2.3 V | 1.4 | ||||||
| 3 V | 3 V | 1.73 | ||||||
| 4.5 V | 4.5 V | 2.45 | ||||||
| 5.5 V | 5.5 V | 2.96 | ||||||
| VT- | Negative-going input-threshold voltage | Data Inputs (Ax, Bx) (Referenced to VCCI) |
1.71 V | 1.71 V | 0.57 | V | ||
| 2.3 V | 2.3 V | 0.8 | ||||||
| 3 V | 3 V | 1.15 | ||||||
| 4.5 V | 4.5 V | 1.61 | ||||||
| 5.5 V | 5.5 V | 2 | ||||||
| ΔVT | Input-threshold hysteresis (VT+ – VT-) |
Data Inputs (Ax, Bx) (Referenced to VCCI) |
1.71 V | 1.71 V | 0.31 | 0.54 | V | |
| 2.3 V | 2.3 V | 0.36 | 0.6 | |||||
| 3 V | 3 V | 0.38 | 0.54 | |||||
| 4.5 V | 4.5 V | 0.41 | 0.66 | |||||
| ΔVT | Input-threshold hysteresis (VT+ – VT-) |
Data Inputs (Ax, Bx) (Referenced to VCCI) |
5.5 V | 5.5 V | 0.4 | 0.96 | V | |
| II | Input leakage current | Data Inputs (Ax, Bx) VI = VCCI or GND |
1.71V – 5.5V | 1.71V – 5.5V | 1.6 | µA | ||
| Ioff-float | Floating supply Partial power down current | A Port or B Port VI = GND |
Floating(5) | 0 V - 5.5 V | –1.6 | 1.6 | µA | |
| 0 V - 5.5 V | Floating(5) | –1.6 | 1.6 | |||||
| Ci | Control Input Capacitance | VI = 3.3 V or VGNDA | 3.3 V | 3.3 V | 2 | pF | ||
| Cio | Data I/O Capacitance | VO = 1.71V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 2 | pF | ||
| CGND | Cap between grounds | All channels combined (VCC both sides are powered on) |
23 | pF | ||||
| Cap between grounds | All channels combined (VCC to GND shorted) |
27 | pF | |||||
| Leakage | Current Leakage between GndA to GndB | All channels combined (VCC to GND shorted) |
1.71V – 5.5V | 1.71V – 5.5V | 0.1 | 10 | nA | |
| Leakage | Current Leakage between GndA to GndB | All channels combined (VCC both sides are powered on and inputs are all low) |
1.71V – 5.5V | 1.71V – 5.5V | 1 | 27 | nA | |
| Leakage | Current Leakage between GndA to GndB | All channels combined (VCC both sides are powered on and inputs are all high) |
1.71V – 5.5V | 1.71V – 5.5V | 0.3 | 12 | µA | |
| CMTI | Common Mode Transient Immunity | Input toggling at 100Mbps Ground shift up to 10V |
1.71V – 5.5V | 1.71V – 5.5V | 1 | kV/µs | ||
| VUVLO+ | Positive-Going Undervoltage Lockout Voltage | A Supply | 1.71V – 5.5V | 1.55 | V | |||
| VUVLO+ | Positive-Going Undervoltage Lockout Voltage | B Supply | 1.71V – 5.5V | 1.55 | V | |||
| VUVLO- | Negative-Going Undervoltage Lockout Voltage | A Supply | 1.71V – 5.5V | 1.36 | V | |||
| VUVLO- | Negative-Going Undervoltage Lockout Voltage | B Supply | 1.71V – 5.5V | 1.36 | V | |||
| VUVLO_Hys | Undervoltage Lockout Hysteresis | A Supply | 1.71V – 5.5V | 36 | 147 | V | ||
| VUVLO_Hys | Undervoltage Lockout Hysteresis | B Supply | 1.71V – 5.5V | 36 | 147 | V | ||